??
CAD model selection
K0747.12004060
HELP_VARIABLE
Company
KIPP
Description
K0747 - Indexing plungers ECO
Bill of material
K0747.12004060
BESTKIPP
Order No.
K0747.12004060
FORM
Form
B
AUSF
version
non-lockout type with locknut
MATERIAL
Main
stainless steel
POS
Position
D
diameter
4 mm
D1
thread
M6 mm
D2
diameter
14 mm
L
Length
36.0 mm
L1
Length
15 mm
L2
Length
6 mm
L3
Length
13 mm
H
Length
4.0 mm
SW1
width across flats
6 mm
SW2
width across flats
10 mm
F
F x 30°
1.0 mm
F1
Spring force initial pressure F1 approx. N
6 N
F2
Spring force final pressure F2 approx. N
12 N
ANZDM
Tightening torque max. Nm
2 Nm
GEW
Approx. weight
0.0058 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245204984
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions